IESNA:LM-63-2002
[TEST]P1444982
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-180W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 5
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]25509
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 180.6
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3242.5 3244.1 3249.1 3257.7 3269.8 3283.6 3299.2 3316.4 3336.4 3358.2
3382 3408.2 3434.9 3460.8 3489.4 3517.5 3548.1 3581 3615.2 3650.4
3688.6 3727.5 3768.6 3812.2 3858 3905.8 3955.6 4006.9 4060.5 4115.2
4171 4227.8 4284.1 4340.4 4397 4456.9 4516 4575.3 4635.4 4694.3
4752.6 4810 4870 4928.2 4985.1 5042.2 5099.4 5158.6 5218.8 5281
5344.6 5409.7 5476.6 5543.6 5610.6 5674.9 5735.4 5792.6 5846.3 5894.6
5938.1 5973.6 6001.3 6025.8 6047.5 6068.8 6081.1 6081.1 6025.1 5845.4
5466.9 4868.4 4244.5 3583.5 2819.2 1866.6 965.2 698.4 446.4 194.4
161.5 138.1 117.6 98.7 81.5 64.4 47.3 31.9 18.3 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3243.4 3247.9 3255.6 3267.1 3280.3 3295.2 3312.4 3332 3354.2
3378.1 3403.7 3428.9 3455.1 3482.9 3511.5 3543.5 3576.7 3609.3 3643.9
3680.9 3719.7 3760.3 3803.4 3848 3894.2 3941.7 3990.3 4039.5 4089.2
4139 4190.1 4241.2 4293.8 4346 4397.9 4451.5 4505.7 4561.8 4618.1
4676.8 4736.5 4797.7 4861.4 4926.9 4992.2 5061.2 5134.2 5206.2 5282
5355.9 5432.3 5510.4 5587 5663.4 5733.3 5802.7 5867.8 5929.3 5986.5
6038.2 6085.1 6124.1 6159.5 6188.1 6212.5 6235.7 6251.9 6248.6 6201.3
6064.9 5757.1 5253.9 4598 3882.5 3103.1 2177.7 1171.5 842.1 524.4
206.6 170.2 143.8 120 98.4 80.5 62.7 44.9 29.1 12.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3244.1 3247.6 3254.3 3264.7 3277.6 3293.4 3311.2 3330 3351.3
3375.6 3402.6 3429.8 3458.7 3487.6 3517.4 3548.4 3582.4 3616.6 3652.4
3688.6 3725.2 3764.1 3804.1 3845.6 3889.1 3934.4 3979.8 4026.6 4075.3
4125.2 4176.9 4228.3 4282.5 4335.6 4390.2 4446.1 4503 4560.1 4616.7
4673.3 4731.7 4791.6 4852.4 4913.7 4976.7 5042 5109.7 5178.1 5250.3
5322.6 5396.9 5475.3 5555.1 5636.1 5718.9 5803.6 5888.3 5974.8 6063.3
6150.1 6234.2 6316.7 6397.1 6470.6 6541.6 6604.9 6658.9 6705 6734.9
6746.2 6730.4 6676.9 6546.4 6259.8 5735.1 5027.1 4260.1 3329.7 2160
1102.1 797 504.4 211.7 165.9 126.6 95 69.1 43.3 17.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3243.4 3246.8 3252.2 3262.6 3274 3289.3 3306.8 3326.3 3347.7
3371.7 3398.9 3427.7 3458.9 3490.4 3523.6 3556.4 3590.7 3625 3660.7
3697 3734.5 3772.4 3812.9 3854.4 3898.4 3943.1 3989.6 4036.9 4086.5
4136.7 4188.5 4241 4292.6 4345.5 4399.1 4453.8 4509.8 4565.6 4622.1
4679.6 4736.8 4796.7 4857.4 4918.9 4979.7 5043.2 5109.5 5177.1 5247
5317.1 5388.9 5465.7 5541.6 5622.7 5702.6 5786.9 5875.3 5964.9 6055.6
6150.1 6244 6340.8 6438.2 6534.6 6629.5 6720.4 6804.7 6879 6934.6
6970 6984.6 6963.9 6891.2 6736.1 6460.4 6017.3 5369.2 4418.1 3366.8
2192.3 1109.5 797.8 507.3 216.8 178.8 143.8 105.7 84.7 64.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3243.5 3245.5 3251.5 3260.5 3271 3284.4 3301.9 3321 3343
3367.6 3393.6 3421.8 3451.4 3483.1 3515.8 3550.2 3586.3 3621.9 3659.2
3697.2 3736.5 3778.5 3820.9 3864.1 3909.8 3955.4 4000.8 4047.2 4093.8
4141.4 4189.3 4237.7 4289 4339.8 4391.7 4445.6 4499.8 4553.7 4607.8
4662.9 4719.8 4777.1 4836.5 4895.9 4956.3 5019.6 5085.1 5150.1 5217.5
5284.4 5355.5 5427.8 5499.7 5572.7 5645.2 5719.8 5793.4 5866.3 5939.5
6009.8 6079.4 6146.6 6215.6 6280.1 6341.9 6395.5 6439.7 6470.4 6488.3
6495.2 6451.3 6338.7 6146 5876.4 5522.5 5103.7 4589.3 3874.1 2874.5
1740.5 855 630.3 412.5 194.8 148 108.7 79.8 51.4 22.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3243.1 3244.3 3249.8 3258.3 3269.1 3281.4 3297.3 3316 3336.9
3360.5 3386.7 3414.5 3444.5 3474.8 3505.8 3539.2 3573.3 3608.7 3645.7
3684.7 3724.3 3765.7 3809.3 3853.4 3899.6 3945.1 3991.6 4039.3 4087.5
4137.2 4185.6 4237.6 4287.9 4337 4386.5 4437.9 4487.5 4539.5 4593.3
4647.6 4703.9 4761.2 4820.8 4882.2 4946.2 5012.2 5080.4 5149.8 5219.7
5290.4 5359.8 5428.5 5494.7 5559.3 5619.9 5677.1 5730 5777.1 5816.2
5849.3 5879 5900.3 5911.3 5913.7 5912.6 5900.8 5879.5 5844.6 5748.9
5550.7 5243 4850.1 4428 4044.2 3617.3 2976 2002.8 1038.1 750.5
470.6 190.7 162.3 137.4 114.4 93.6 75.1 56.7 38.4 20.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3240.8 3242.3 3247.7 3256 3266.1 3278.4 3293.7 3313.4 3333.2
3357.2 3382.4 3409.3 3437.1 3466.3 3497.6 3531.1 3564.7 3600.1 3636.9
3676.1 3715.5 3758 3801.4 3847.2 3895.4 3944.3 3993.9 4045.5 4099.6
4155.1 4211.1 4266 4322.7 4377.9 4435 4491.6 4547.7 4605.9 4664.8
4723.4 4781.8 4838 4892.5 4945.1 4996.2 5048.2 5102 5152.4 5202.5
5252.9 5305.5 5359.5 5410.9 5462 5512.2 5560.3 5603.4 5640.1 5674.4
5701.3 5722.3 5734.1 5734.7 5725.5 5709.5 5685.6 5646.5 5526 5273.3
4904.3 4447.4 4030.6 3709.2 3305.5 2525.8 1745.9 967.3 416.5 328.1
239.6 153 130.7 110.6 91.7 73.8 57.2 40.7 28.4 16.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3241.1 3242.3 3247.4 3255.8 3267.2 3279.4 3295.2 3315.2 3336
3360 3386.9 3415.2 3444.4 3475.5 3506.3 3539.6 3573.7 3609.9 3648.2
3688.4 3729.8 3772.9 3818.4 3864.6 3912.9 3961.6 4011.1 4059.9 4109.6
4160.5 4210.9 4263 4313.5 4363.9 4413.8 4465.1 4517.1 4568.2 4621
4675.3 4732.2 4789.5 4849.4 4910.7 4972.9 5037.9 5103.1 5170.9 5237.7
5304.4 5369.8 5437.4 5503.7 5567 5624.5 5682.2 5734.1 5780.4 5823.2
5859.5 5891.1 5914.2 5932.1 5942.9 5944.9 5936.2 5917.6 5879.3 5783.5
5589.4 5284.4 4884.4 4452.8 4055.9 3636.6 3024.6 2190.3 1356.1 527.8
407.6 287.5 167.4 141.2 117.1 95.3 75.6 57.3 40.7 28.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3241.1 3242.9 3248 3256.6 3269.3 3282.7 3298.2 3318.8 3342.4
3367.9 3395.6 3425.3 3457.7 3489.5 3523.8 3559.1 3596.8 3634 3672.6
3712.2 3752.4 3795.2 3838.3 3883.4 3928 3973.9 4020.4 4068.9 4117.2
4166.5 4216.3 4267.3 4319.4 4371.7 4424.6 4480.1 4535.1 4588.8 4644.6
4700.7 4756.1 4813.4 4871.4 4929.2 4988.2 5048.2 5111.8 5177.6 5244
5309.9 5378.5 5448.9 5519.3 5592.2 5665.7 5739.1 5811.8 5884.6 5955.8
6023.7 6094.1 6159.2 6224.8 6290 6350.4 6404.6 6449.1 6484.4 6501.7
6498.9 6446.8 6310.5 6082.4 5784.8 5406.3 4989 4491.9 3803.2 2837.1
1870.9 913.9 406.9 319.8 232.6 146.2 104.9 75.7 52.4 36.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3242.2 3244.5 3250 3259.3 3272.4 3288.1 3306.4 3326.2 3350.1
3377.3 3407.4 3438.5 3471.2 3506.4 3542.3 3579.3 3615.1 3652.3 3690.3
3728.1 3764.7 3805 3845.4 3887.6 3931.4 3975.9 4022.4 4070.5 4120.4
4170.8 4222.7 4275.3 4327.9 4379.8 4433.8 4488.7 4544.4 4600.1 4655.4
4713.1 4770.8 4830.8 4891.6 4951.5 5013.3 5076.3 5142.1 5206.7 5273.8
5344.6 5416.1 5491.6 5565.4 5641 5722.5 5804.5 5888.3 5975.1 6063.4
6152.8 6240.8 6327.7 6407.8 6485.5 6564.8 6644.4 6717.8 6776.1 6822.3
6848.7 6844.4 6773.8 6620.9 6388.2 6078 5619.9 4973.3 4112.7 3112.2
2105.4 1109 448.5 350.1 251.6 153.6 120.4 85.5 53.2 36.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3242.9 3246.2 3252.6 3262.6 3275.9 3292.6 3312.5 3335 3359
3384.9 3414.1 3446.2 3480.6 3515.2 3549.8 3586.7 3623.5 3658.9 3694.6
3730.2 3767.5 3806.7 3848.3 3891 3933.3 3976.6 4021.5 4066.8 4114.2
4162 4212.1 4262.4 4314.3 4366.4 4421.2 4477.4 4534.7 4591.6 4647.3
4705.5 4761.1 4822 4882.4 4944 5007.6 5072.1 5140.2 5209.3 5277.3
5348.4 5423.4 5497.7 5573.6 5649.6 5729.5 5811.5 5891.3 5967.6 6041.2
6112.2 6183.6 6252 6316 6376.3 6429 6478.2 6517.8 6492.5 6433
6401.1 6312.6 6164.2 5977.6 5669.5 5210.5 4584 3807.5 2876.9 1946.2
1018.8 468.1 357.1 246.1 136 98.4 65.9 41 29.1 17.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3243.5 3247.5 3254.3 3265.6 3279.4 3297.1 3318 3340.5 3365
3392.2 3422.2 3453.4 3485.4 3519.1 3553 3587.8 3622.8 3658.9 3695.4
3732.6 3772 3813 3853.6 3897.7 3941.1 3987.1 4033.1 4079.8 4128.1
4178.1 4229.3 4280.6 4333.4 4386 4437.6 4490.8 4543.1 4598.1 4654.3
4713 4774.2 4834.4 4897.1 4961.7 5027.5 5096 5167.8 5240.5 5313.7
5390.5 5471.2 5548.2 5617.4 5677.4 5731.9 5787.5 5840.2 5889.7 5927.8
5959.1 5989.3 6018.1 6044.1 6067.3 6064 5989.2 5941.3 5912.5 5796.3
5578.1 5245 4735.8 4113.3 3468.5 2639.9 1811.5 990.2 417.8 325.7
233.6 141.6 115.6 92.2 71.2 51.8 36.7 21.6 6.5 4.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3244.1 3249.2 3257.1 3268.9 3283.8 3301.5 3322 3345.3 3370.5
3398.8 3429.4 3460.8 3492.7 3525.8 3559.1 3593.9 3628.8 3664.8 3703.3
3741.8 3781.5 3823.1 3865.8 3911.3 3957 4006.5 4055.7 4109.8 4163.6
4220.4 4277.6 4335.4 4394.1 4452.7 4513.9 4575.3 4636.5 4697.1 4758.4
4815.6 4873.4 4929.5 4985 5040.5 5097.1 5152.3 5206.3 5263 5323.9
5383.8 5445.5 5503.8 5552.4 5588.3 5625.3 5667.1 5710.8 5741.4 5762.9
5789.4 5815.7 5837.1 5854.6 5858.1 5803 5754.4 5724.5 5627.1 5372
4926.3 4285.4 3704.7 3111.2 2331.9 1552.6 785.4 576 366.6 162.1
133.7 111.3 91.4 72.5 56.1 40 27.6 15.2 3 2.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3244.8 3249.8 3259.1 3271.1 3286.3 3305.4 3326.9 3350.7 3376.9
3406.1 3437.9 3471.4 3504.6 3539.8 3575.4 3611.2 3647.9 3685.6 3722.8
3762.3 3803 3845.4 3890.4 3936.2 3982.8 4031.1 4079.3 4128.8 4179.7
4231.5 4284 4336.8 4389.6 4441.7 4496.2 4551.2 4606.9 4664.2 4721.8
4782.3 4843.3 4907.1 4971.2 5037 5103.8 5173.5 5244.2 5317.3 5392.5
5468.7 5545 5619.3 5688.2 5750.7 5804.7 5857.6 5909.5 5959.7 5996.8
6027.9 6058 6085.8 6111.9 6133.9 6125.6 6043.3 5992.1 5948.1 5819.8
5607.8 5273 4755.4 4124.6 3481.7 2656.4 1831.1 1013 438 339.8
241.5 144.7 118.1 94.5 72.7 52.9 37.2 21.5 5.9 4.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3245.8 3251.7 3260.8 3273.2 3289.5 3308.8 3330.7 3355.5 3383.3
3413.9 3447.4 3482.7 3520.7 3558.2 3597.2 3636 3675.2 3713.7 3753.1
3795.3 3836.7 3880.5 3926.4 3972.9 4019.6 4068.8 4117.6 4168 4220
4271.3 4322.9 4375 4429.6 4485 4541.6 4598.5 4655.8 4714.1 4773.5
4834.2 4895.2 4955.4 5016.8 5080.2 5146.3 5211.1 5276.7 5344.6 5412.8
5484.6 5556.6 5628.8 5703.9 5780.1 5856.8 5937.2 6015.4 6095.8 6171.6
6242.8 6315.4 6384.2 6447.5 6505.5 6556.6 6596.6 6619.2 6574 6497.9
6447.7 6338.1 6179.9 5963.4 5630.5 5127.1 4456.5 3678.7 2754.3 1829.8
912.5 410.1 317.8 225.5 133.8 95.3 63 45.4 27.8 10.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3246.3 3252.7 3262.5 3275.2 3291 3310.3 3332.1 3357.8 3386.9
3418.1 3452.2 3488.5 3527.6 3567.8 3609.7 3652.4 3695.4 3737.8 3781.5
3824.1 3867.8 3914.2 3960.4 4008.8 4057.8 4107.8 4157.2 4210.6 4262.6
4315.9 4366.8 4420.8 4474.8 4530.5 4586.2 4641.4 4697.4 4754.9 4813.9
4872.6 4933.7 4994 5057 5120.7 5186.5 5252.9 5320 5388 5458.5
5528.7 5601.1 5674.9 5750.6 5827.4 5906 5985.8 6065.8 6147 6232
6315.6 6399.9 6477 6546.9 6612.9 6677.3 6738.5 6786.3 6823.8 6848.5
6852 6819 6714.6 6524.8 6252.8 5889.7 5354.8 4626.2 3677.5 2684.7
1691.8 715.3 308.2 254.6 200.9 147.3 114.8 80.5 55 29.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3246.9 3253.1 3263.1 3276.1 3292 3310.3 3333.1 3359.7 3387.6
3418.1 3451.5 3486.9 3525.5 3564.9 3606.4 3650.8 3693.8 3738.8 3783.4
3829.5 3877 3925.1 3975.3 4024.6 4074.4 4124.5 4174.1 4226.4 4277.8
4329.9 4382.1 4436.5 4491.3 4545.7 4600.9 4654.8 4709.5 4766 4822.1
4880.4 4937.9 4997.7 5060.7 5123.4 5187.3 5251 5315 5380.8 5446.9
5514.2 5580.4 5646.8 5713.3 5781.8 5847.9 5912.3 5977.2 6041.2 6102
6161 6220.1 6280.9 6335.6 6388.3 6434.2 6470.7 6501.4 6521.2 6515.1
6472 6364.1 6163.2 5860.3 5490.7 5042.1 4552.9 3962.6 3139 2279.8
1420.6 563.4 297.8 241.8 185.8 129.9 93.3 67.4 46.4 25.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3247.2 3253.5 3264.2 3277.2 3292.4 3310.5 3334.1 3358.8 3385.5
3414.5 3446.9 3481.6 3517.3 3555.9 3595.2 3636.3 3679.6 3723.3 3767.3
3813.2 3861.8 3911.3 3959.6 4010 4062.5 4114.5 4166.2 4219.5 4273.4
4326.7 4378.8 4432.8 4486.5 4540.7 4594.1 4648.2 4704.4 4760.1 4818.1
4876 4934.1 4993.8 5056.8 5120.3 5187.7 5254.7 5321.6 5387.3 5452.6
5516.4 5579.9 5640.5 5696.7 5748.9 5797.7 5841.3 5879.8 5912.4 5940
5965 5984.9 5998.2 6003.7 6006.6 5997.7 5982.2 5951.3 5875.8 5711.5
5412.8 5004.3 4541 4092.7 3667.3 3134.9 2303.3 1471.8 651.9 302.4
252.6 202.7 153.3 129.2 107.4 86.9 68.1 50.8 35.1 19.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3245.1 3251.6 3261.6 3275.2 3290.1 3307.8 3330.5 3354.5 3379.3
3408.4 3440.4 3473.7 3509.5 3546.5 3584.9 3624.6 3666.6 3708.5 3752
3797.5 3844.5 3892.3 3942.3 3993.3 4045.6 4100.3 4154.7 4212.2 4269.5
4326.9 4385.7 4443.9 4502.6 4562.2 4621.7 4682.2 4742.9 4803.3 4862.7
4919.9 4975.1 5030 5085.5 5143.1 5198.8 5249.3 5299.7 5351.1 5403.8
5457.1 5505.3 5554.3 5599.9 5640.6 5679.4 5714.5 5743.6 5772 5795.7
5813.7 5821 5823 5821.2 5806.6 5781.1 5744.4 5655.6 5444.7 5087.4
4615.8 4144.6 3750.9 3368.4 2846.5 2030.1 1150.8 826.1 512.8 199.4
166.7 142.5 121.1 101.5 84.2 67 49.8 34 19.9 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3244.7 3251.8 3261.8 3274.6 3289.9 3307.9 3330 3353.6 3379.5
3407.9 3440.3 3474.7 3510.8 3548.4 3587.7 3627.8 3669.1 3712.7 3756.6
3802.5 3848.4 3897.1 3947.4 3997.6 4048.1 4098.3 4149.2 4201.2 4253.3
4304.9 4357 4407.6 4460.1 4512.2 4565.9 4619.5 4674.7 4730.3 4786.4
4843.9 4903.1 4965.1 5029 5094.6 5161.5 5231.7 5298.8 5366.7 5433.3
5499.2 5563 5625.1 5680.7 5733.7 5782 5825.6 5862.5 5893.3 5918.8
5940.4 5961.1 5973.1 5976 5972.4 5959.1 5938.3 5901.9 5815.8 5630.9
5319.1 4892.9 4427.9 3985.7 3555.1 2998.1 2170.5 1213.5 879.4 545.5
211.7 174.1 147.7 124.3 102.6 84.3 66 47.7 31.9 14.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3244.3 3251 3261 3274 3289 3307.3 3328.7 3352.3 3379
3408.7 3441 3474.6 3510.8 3549.5 3589.8 3630.2 3671.6 3714.3 3757.2
3801.6 3847 3892.9 3939.3 3986.1 4034.6 4082.6 4131 4181.1 4232.7
4283.1 4334 4384.8 4438.8 4492.6 4548.6 4604.6 4661.6 4719.3 4778
4837.9 4898.3 4960.1 5021.2 5083 5146.9 5212 5277.6 5343.6 5410.6
5480 5549.4 5618.5 5685.7 5757.2 5825.4 5892.8 5957.8 6022.8 6085.1
6147.3 6207.4 6264.9 6318.2 6367 6408.2 6443.2 6468.7 6483.2 6473.8
6432.9 6321.1 6135.3 5851.8 5486.4 5036.2 4518.6 3895 3058.3 2027.4
1112.9 804.3 514.3 224.3 173.4 129.9 94.9 68.6 42.5 16.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3244.9 3251.1 3261.5 3273.5 3288.5 3306.8 3328.1 3350.6 3377.2
3405 3436.3 3469.1 3504.1 3540.7 3578 3616 3655.6 3695.6 3734.6
3775.5 3816 3859.8 3904.7 3948.6 3994.1 4042.3 4090.1 4140.8 4193.8
4247.5 4301.4 4355.5 4411.9 4468.4 4527.7 4585.8 4644.2 4703.8 4762.5
4822.5 4882.5 4945.2 5005.9 5069.4 5133.3 5199 5267.4 5337 5407.3
5478.9 5552.4 5627.6 5703.3 5782.8 5865.4 5950.5 6032.6 6118.9 6204.5
6291.9 6379.8 6469.2 6557.5 6646.1 6729.5 6808.8 6876.5 6933 6972.1
6984.7 6961 6895.6 6761.6 6541.2 6184.6 5672.1 4935.4 3949.7 2836.2
1717.1 808.9 522.5 253.4 204.5 169.6 135.9 95.7 76.9 58.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3245 3250.9 3260.4 3273.1 3287.7 3304.8 3323.7 3345.4 3370.2
3397.2 3426.2 3457.3 3490.4 3522.9 3555.8 3590.9 3625.9 3662.7 3700.6
3737.4 3776.7 3817.9 3860.9 3905 3949.2 3997 4046.2 4095.6 4148.1
4201.7 4255.3 4309.2 4363.9 4418.7 4475.6 4534.8 4592.1 4651.8 4710.1
4771.5 4832.3 4894.9 4958.1 5021.6 5086.7 5153.3 5221.2 5291.7 5363.8
5438.1 5514 5592.2 5673.5 5752.7 5835.9 5921.3 6005.1 6092 6176.1
6260.4 6344.6 6426.7 6505.6 6584.5 6657 6724.6 6779.4 6821.3 6841.7
6841.2 6809.4 6730.1 6563.4 6233.6 5688.9 4988.9 4182.1 3182.7 2011.4
1034.4 742.2 474.9 207.6 164.1 124.2 93.2 67.2 41.2 15.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3244.1 3250.2 3259.5 3271.6 3285.8 3302.8 3321 3340.8 3364
3389.4 3416.9 3445.1 3473.8 3503.4 3533.7 3565.7 3600 3634.9 3670.6
3706.6 3745.9 3786.6 3829 3872.7 3919 3966.3 4014.9 4063.9 4114.2
4165.1 4218.6 4271.9 4326 4378.4 4432.1 4485.6 4541.7 4599 4656.2
4716.4 4777.5 4841.5 4906.7 4971.4 5041.4 5110.7 5184 5258.8 5336.7
5414.5 5494.7 5573.5 5652.5 5730.2 5807.1 5878.6 5944.5 6005.1 6061.1
6112.1 6155.5 6194.5 6227.3 6258.7 6286.9 6313.6 6330.8 6328.8 6284.9
6157 5876.3 5374.5 4710.1 3962.3 3179.2 2278 1262.8 910.6 560.7
210.7 177.2 149.8 124.5 102.2 83.4 64.7 45.9 29.2 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3242.5 3244.1 3249.1 3257.7 3269.8 3283.6 3299.2 3316.4 3336.4 3358.2
3382 3408.2 3434.9 3460.8 3489.4 3517.5 3548.1 3581 3615.2 3650.4
3688.6 3727.5 3768.6 3812.2 3858 3905.8 3955.6 4006.9 4060.5 4115.2
4171 4227.8 4284.1 4340.4 4397 4456.9 4516 4575.3 4635.4 4694.3
4752.6 4810 4870 4928.2 4985.1 5042.2 5099.4 5158.6 5218.8 5281
5344.6 5409.7 5476.6 5543.6 5610.6 5674.9 5735.4 5792.6 5846.3 5894.6
5938.1 5973.6 6001.3 6025.8 6047.5 6068.8 6081.1 6081.1 6025.1 5845.4
5466.9 4868.4 4244.5 3583.5 2819.2 1866.6 965.2 698.4 446.4 194.4
161.5 138.1 117.6 98.7 81.5 64.4 47.3 31.9 18.3 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
